2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LTS-1040-301

Expand Table
EN
1/5
Part number
ORDERNO
Part reference
TYPE
Product range
PR
Operating principle
OPR
Range max.
RM [mm]
Operating range
OR [mm]
Light source
LS
Housing size
H [mm]
Housing material
HM
Enclosure rating
ER
Polarity
P
Output
O
Interface
I
Connection
C
Supply voltage
SV [V]
Polarity + Output
PO
Sensitivity adjustment
SA
Switching frequency max.
SFM [Hz]
1
2
3
4
620-200-768
LTK-1040-301
Miniature sensors
Diffuse
50
50
LED, infrared 880 nm
Ø 4
Stainless steel V2A
IP 67
NPN
Light-on
Standard output
PVC, 2 m, 3 wire
10...30 VDC
NPN, Light-on
No
250
620-200-769
LTS-1040-301
Miniature sensors
Diffuse
50
50
LED, infrared 880 nm
Ø 4
Stainless steel V2A
IP 67
NPN
Light-on
Standard output
M8 3-pin
10...30 VDC
NPN, Light-on
No
250
620-200-780
LTK-1040-303
Miniature sensors
Diffuse
50
50
LED, infrared 880 nm
Ø 4
Stainless steel V2A
IP 67
PNP
Light-on
Standard output
PVC, 2 m, 3 wire
10...30 VDC
PNP, Light-on
No
250
620-200-781
LTS-1040-303
Miniature sensors
Diffuse
50
50
LED, infrared 880 nm
Ø 4
Stainless steel V2A
IP 67
PNP
Light-on
Standard output
M8 3-pin
10...30 VDC
PNP, Light-on
No
250
Näytä pakattu näyttö (4 tuotteet)
TilausnumeroLTS-1040-301
ShorttextPhotoelectric sensor
Viimeisin muutos09.05.2025 11:31:36
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-09-90 Optoelektroninen anturi (ei määritelty)

ECLASS 8.0

27-27-09-90 Optoelectronic sensor (unspecified)