2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LV948226

Expand Table
EN
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
lowest value for short-time delayed short-circuit release adjustment range
AAB212 [A]
1
Circuit breaker frame, MasterPacT MTZ2 08H1, for MicroLogic Active, 800A, 66kA/440VAC (Icu), 4P, drawout, right neutral
This device is a breaker frame for MasterPacT MTZ with Micrologic Active last generation of high current air circuit breakers. MasterPacT MTZ2 08H1 is a 4 poles breaker frame in drawout version, with neutral on the right. The rated current is 800A. The breaking capacity (Icu) is 66kA rms at 440VAC 50/60Hz. This breaker frame must be associated with the corresponding chassis which has to be ordered separately. This breaker frame is compatible with MicroLogic Active control unit which has also to be ordered separately. MasterPacT MTZ Active combines real-time information and ease of use to enable fast mitigation of outage events. MasterPacT MTZ Active is designed to achieve new levels of uptime and agility. MicroLogic Active control units embeds features for protection, measurement, communication, maintenance and diagnosis. The dimensions are 556mm (W) x 439mm (H) x 403mm (D), the weight is approximately 120kg. MasterPacT MTZ Active is compliant with international standards IEC 60947-1 and IEC 60947-2. MasterPacT MTZ Active circuit breakers are part of the Active Panel solution made possible by Schneider Electric’s EcoStruxure Power architecture. Green packaging eliminates single-use plastics and features 100% recycled and recyclable cardboard. Transformer efficiency data helps inform actions to save energy and reduce CO2 emissions.
3606486813003
LV948226
Schneider Electric
LV948226
480.000
Näytä pakattu näkymä (1 tuote)
TilausnumeroLV948226
ShorttextCircuit breaker for power transformer, generator and system protection
Viimeisin muutos28.08.2025 08:09:07
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-37-04-09 Muuntimen, generaattorin ja laitteiston releen tehokatkaisin
Kyllä
Ei
Sisäänrakennettu yksikköön vedettävä tekniikka内置的单元可提取技术
Ei
Ei
Kyllä
Takaosan liitäntä后部连接
Ei
CE
liitäntä erillisessä alustan osassa在独立底盘部分的连接
Painike按钮
IP30IP30