Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
BURRI
Banches
Landscape
Landscape - Lounge chair
BURRI
Banches
Landscape
Landscape - Lounge chair
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Landscape Lounge chair
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Product Name
PN
Article number
ARTNR
Level of Geometry
LOG
Yes/No
FOUNDATION
Seating surface material
SSMVIS
Width
WI [mm]
Depth
D [mm]
Height
H [mm]
Weight
W [kg]
1
Landscape Lounge chair
AMBAN10003950
400
Yes
1580
1040
840
54
Näytä pakattu näyttö (1 konfiguroitava tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
BURRI
- Landscape
Shorttext
Lounge chair
Viimeisin muutos
21.08.2025 09:41:13
Yksikkö
Avainsanat
Banches
Lounge chair
Luokitukset
By Categories
Light_Barrier Light Barrier
Transport Transport
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-40_20_14_14_11 23-40 20 14 14 11 Chairs
23-40_10_11_14 23-40 10 11 14 Exterior Seating
OmniClass
23-11 29 13 13 23-11 29 13 13 - Exterior Chairs
Revit
RVT_METRICFURNITURE (Metric) Furniture
Family category
OST_Furniture
Uniclass2015
40_50_12_07 40 50 12 07 - Benches