2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

77732100

Expand Table
EN
1/5
Esikatselukuva
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
Version
AUSF
D
D [mm]
B
B [mm]
H
H [mm]
A
A [mm]
1
2
3
4
5
77732080
Product details / Catalogue page / Assembly instructions
Multi-material product
Fork: sheet steel, galvanized, wheel centre: plastic, screwed, tread: TPE, grey, wheel bearing: roller bearing
Swivel castor with brake and perforated plate, wheel body with thermoplastic rubber bandage, grey
80
32
105
34
77732100
Product details / Catalogue page / Assembly instructions
Multi-material product
Fork: sheet steel, galvanized, wheel centre: plastic, screwed, tread: TPE, grey, wheel bearing: roller bearing
Swivel castor with brake and perforated plate, wheel body with thermoplastic rubber bandage, grey
100
32
128
34
77732125
Product details / Catalogue page / Assembly instructions
Multi-material product
Fork: sheet steel, galvanized, wheel centre: plastic, screwed, tread: TPE, grey, wheel bearing: roller bearing
Swivel castor with brake and perforated plate, wheel body with thermoplastic rubber bandage, grey
125
32
155
34
77732160
Product details / Catalogue page / Assembly instructions
Multi-material product
Fork: sheet steel, galvanized, wheel centre: plastic, screwed, tread: TPE, grey, wheel bearing: roller bearing
Swivel castor with brake and perforated plate, wheel body with thermoplastic rubber bandage, grey
160
45
195
48
77732200
Product details / Catalogue page / Assembly instructions
Multi-material product
Fork: sheet steel, galvanized, wheel centre: plastic, screwed, tread: TPE, grey, wheel bearing: roller bearing
Swivel castor with brake and perforated plate, wheel body with thermoplastic rubber bandage, grey
200
45
235
58
Näytä pakattu näyttö (5 tuotteet)
Tilausnumero77732100
ShorttextTransport castors, swivel castors with brakes and perforated plate, rubber tyre TPE grey
Viimeisin muutos01.12.2025 10:58:28
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Certificate REACHmaterialcompliance@maedler.de
Certificate RoHSmaterialcompliance@maedler.de
Maintenance IntervalsBitte Katalogseite beachten.
CNSPHYPROP Physical Properties

ECLASS 14.0

23-37-02-90 Ohjaus-, kiinteä ja käyntirulla (ei määritelty)