2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MB400-DL-A-L400-W40-25TM1U1-S2-LA2-VGN1-KM1

Expand Table
EN
1/5
Model
MODEL
Driver type
DT
Direction of transportation
DOT
Body length
L
Body width
W
ML
ML
Motor power
MP
Motor direction
MD
Junction box orientation
JBO
Linear velocity
S [m/min]
Load
LA [kg]
Belt material
PVC
COLOR
CL
thickness
TK
cc
CC
surface state
SS
Control panel
CP
Control panel mounting orientation
CPMO
1
MB400
DL
A
400
40
0
25T
M1
U1
2
2
PVC:PVC
GN
1.0
NIL
NIL
Knob control panel
M1
Näytä pakattu näyttö (1 konfiguroitava tuote)
ShorttextLight-duty conveyor line
Viimeisin muutos28.09.2025 07:40:41
Yksikkö
Avainsanat

Luokitukset

CNS

CNSERPBASE Object Properties