2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

P54260.IN16X090CIN

Expand Table
EN
1/5
SHA256
SHA256
Internal name
INAME
Art.
CODE
D
MIS01 [mm]
H
MIS02 [mm]
H1
MIS03 [mm]
H3
MIS04
E
MIS05 [mm]
s
MIS06 [mm]
R
MIS07 [mm]
d1
MIS08 [mm]
Q
MIS09 [mm]
Weight
MIS10 [g]
F1
MIS11 [kN]
1
2
3
4
5
6
7
l8F04eApwH7eMKhtf3gE97ia9Ko/lQAV7ykKuefLJ20=
p542602ein16x050cin
P54260.IN16X050CIN
60
19.5
32
22
13
7
12.4
M16
50
338
23
rKh+opY69v1nmf8NOOFzA40vOVrbzeqclQDPTEp3gAo=
p542602ein16x070cin
P54260.IN16X070CIN
60
19.5
32
22
13
7
12.4
M16
70
364
23
tmEu5t75/+CwD+N2vWsCuPdvLrxkMa6jG2Vh25o0sXw=
p542602ein16x090cin
P54260.IN16X090CIN
60
19.5
32
22
13
7
12.4
M16
90
390
23
LaXhfVh2G0TIwQZrwhCqEZ6uq6hEqDc6qIcffHU6GYQ=
p542602ein16x110cin
P54260.IN16X110CIN
60
19.5
32
22
13
7
12.4
M16
110
416
23
Iw9VEJkIMrHgHgqjnusiJXwUKF+5U4qn631aFmlREvE=
p542602ein16x130cin
P54260.IN16X130CIN
60
19.5
32
22
13
7
12.4
M16
130
442
23
E0bIMrFabO+XDm+yDA6XrtyyN5DlPbH8ZYh2ZTFMAmU=
p542602ein16x150cin
P54260.IN16X150CIN
60
19.5
32
22
13
7
12.4
M16
150
468
23
YOdxejwtqhoYHr6ge1E3PEWImqlUyN8MTTpo6wqqTL8=
p542602ein16x170cin
P54260.IN16X170CIN
60
19.5
32
22
13
7
12.4
M16
170
494
23
Näytä pakattu näyttö (7 tuotteet)
TilausnumeroP54260.IN16X090CIN
ShorttextSTEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE B R.12,4 AND NON SLIP BASE
Viimeisin muutos17.11.2021 08:40:47
Yksikkö
Avainsanat

Luokitukset

By Categories

Handle Handle

CNS

CNSERPBASE Object Properties