Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
A&T Fluid Solutions
Fittings and Pipes
P - Plastic Push-In Fittings
PCF-G - Straight Female Adaptor, Parallel
A&T Fluid Solutions
Fittings and Pipes
P - Plastic Push-In Fittings
PCF-G - Straight Female Adaptor, Parallel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PCF-G 0803N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
CODE
Descrizione estesa
DESCR
Tube Ø
T1 [mm]
ØA
A__ [mm]
B
B [filetto]
C
C [mm]
L
L [mm]
SW [External Key]
SW [mm]
Min. quantity
PCS [pcs]
Manufacturer's datasheet
URL
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
PCF-G 0401N
Straight Female Adaptor, Parallel, Ø4 mm, G1/8
4
10,6
G1/8
8
24
12
10
PDF Catalog
PCF-G 0402N
Straight Female Adaptor, Parallel, Ø4 mm, G1/4
4
10,6
G1/4
9
25
17
10
PDF Catalog
PCF-G 0601N
Straight Female Adaptor, Parallel, Ø6 mm, G1/8
6
12,4
G1/8
8
24,4
14
10
PDF Catalog
PCF-G 0602N
Straight Female Adaptor, Parallel, Ø6 mm, G1/4
6
12,4
G1/4
9
25,4
17
10
PDF Catalog
PCF-G 0603N
Straight Female Adaptor, Parallel, Ø6 mm, G3/8
6
12,4
G3/8
10
26,4
19
10
PDF Catalog
PCF-G 0801N
Straight Female Adaptor, Parallel, Ø8 mm, G1/8
8
13,8
G1/8
8
25,7
14
10
PDF Catalog
PCF-G 0802N
Straight Female Adaptor, Parallel, Ø8 mm, G1/4
8
14,6
G1/4
9
26,7
17
10
PDF Catalog
PCF-G 0803N
Straight Female Adaptor, Parallel, Ø8 mm, G3/8
8
14,6
G3/8
10
27,7
19
10
PDF Catalog
PCF-G 0804N
Straight Female Adaptor, Parallel, Ø8 mm, G1/2
8
14,6
G1/2
13
30,7
24
10
PDF Catalog
PCF-G 1001N
Straight Female Adaptor, Parallel, Ø10 mm, G1/8
10
16,8
G1/8
8
28,3
17
10
PDF Catalog
PCF-G 1002N
Straight Female Adaptor, Parallel, Ø10 mm, G1/4
10
16,8
G1/4
9
29,3
17
10
PDF Catalog
PCF-G 1003N
Straight Female Adaptor, Parallel, Ø10 mm, G3/8
10
17,6
G3/8
10
30,3
19
10
PDF Catalog
PCF-G 1004N
Straight Female Adaptor, Parallel, Ø10 mm, G1/2
10
17,6
G1/2
13
33,3
24
10
PDF Catalog
PCF-G 1202N
Straight Female Adaptor, Parallel, Ø12 mm, G1/4
12
19,6
G1/4
9
31,4
21
10
PDF Catalog
PCF-G 1203N
Straight Female Adaptor, Parallel, Ø12 mm, G3/8
12
19,6
G3/8
10
32,4
21
10
PDF Catalog
PCF-G 1204N
Straight Female Adaptor, Parallel, Ø12 mm, G1/2
12
19,6
G1/2
13
35,4
24
10
PDF Catalog
Näytä pakattu näyttö (16 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
A&T Fluid Solutions
- PCF-G
Tilausnumero
PCF-G 0803N
Shorttext
Straight Female Adaptor, Parallel
Viimeisin muutos
27.06.2022 14:36:00
Yksikkö
Avainsanat
Adaptor
Fittings
Fluid
Parallel
Pipes
Plastic
Straight Female
Luokitukset
By Categories
Cylinder Cylinder
Valve Valve
Pneumatics Pneumatics
Fitting Fitting
CNS
CNSERPBASE Object Properties