2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PCV08

Expand Table
EN
1/5
Ordering code
MODEL [mm]
Port size
PS [mm]
PP [mm]
Thread type
TT [mm]
C [mm]
CA [mm]
D [mm]
EA [mm]
EB [mm]
HA [mm]
HB
RA [mm]
RB [mm]
RC [mm]
1
2
3
4
PCV06
06
Male thread
PT thread
48.5
7.5
0
16.0
16.0
14
12
1/8"
1/8"
M5X0.8
PCV08
08
Male thread
PT thread
59.0
10.0
0
20.3
21.0
17
14
1/4"
1/4"
1/8"
PCV10
10
Male thread
PT thread
74.5
11.0
0
25.0
26.0
22
17
3/8"
3/8"
1/4"
PCV15
15
Male thread
PT thread
79.5
14.0
0
28.0
29.5
24
19
1/2"
1/2"
1/4"
Näytä pakattu näyttö (4 määritettävät tuotteet)
ShorttextPilot no-return valve
Viimeisin muutos09.09.2025 07:35:38
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties