Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
MINDMAN
Other auxiliary equipments
Female rod ends
PHS-S - Female rod ends - SUS
MINDMAN
Other auxiliary equipments
Female rod ends
PHS-S - Female rod ends - SUS
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PHS-S 8-M8x1.25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Model
MODEL
A [mm]
B [mm]
C [mm]
D [mm]
F [mm]
G [mm]
H [mm]
J [mm]
K [mm]
L [mm]
M [mm]
O [mm]
W [mm]
X [mm]
Weight
WEIGHT [g]
1
2
3
4
5
6
7
PHS-S 5-M4x0.7
10
5
10
18
27
6.00
36
9.0
11
4.0
M4x0.7
7.7
8
9
17
PHS-S 6-M6x1.0
12
6
11
20
30
6.75
40
10.0
13
5.0
M6x1.0
8.9
9
11
27
PHS-S 8-M8x1.25
16
8
13
24
36
9.00
48
12.5
16
5.0
M8x1.25
10.4
12
14
46
PHS-S 10-M10x1.25
20
10
15
28
43
10.50
57
15.0
19
6.5
M10x1.25
12.9
14
17
77
PHS-S 12-M12x1.25
22
12
17
32
50
12.00
66
17.5
22
6.5
M12x1.25
15.4
16
19
116
PHS-S 16-M16x1.5
28
16
23
42
64
15.00
85
22.0
27
8.0
M16x1.5
19.3
21
22
203
PHS-S 20-M20x1.5
33
20
27
50
77
18.00
102
27.5
34
10.0
M20x1.5
24.3
25
30
376
Näytä pakattu näyttö (7 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
MINDMAN
- PHS-S
Tilausnumero
PHS-S 8-M8x1.25
Shorttext
Female rod ends - SUS
Viimeisin muutos
03.12.2025 07:10:11
Yksikkö
Avainsanat
Female
auxiliary equipments
rod ends
Luokitukset
CNS
CNSERPBASE Object Properties