Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
DINKLE
PCB Terminal blocks and PCB Connectors
Panel Feed-through
PPAC-16AS - Panel Feed-through,Screw Connection,M5,600V,85A
DINKLE
...
Panel Feed-through
PPAC-16AS - Panel Feed-through,Screw Connection,M5,600V,85A
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PPAC-16AS
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Name
NAME
Preview
PREVIEW
Product type
PTTE
Pitch
PH [mm]
Color
CR
Connection method
CNMD
Length
LH [mm]
Width
WH [mm]
Height
HH [mm]
Circuit diagram
CTDM
Number of poles
NROFPS
Level
LL
Connection points
CNPS
Insulating material
IGML
Insulating material group
IGMLGP
UL94 Flammability rating
UL94FR
Insulation resistance
INRE
Conductor material
CRML
Plating of conductor surface
POCS
1
PPAC-16AS
Panel Feed-through
12.10
GREY (default)
Screw Connection
12.1
61
40
1
01P
1
2
PA66
I
V0
≥500MΩ at DC 500V
COPPER ALLOY
Tin Plated
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
DINKLE
- PPAC-16AS
Tilausnumero
PPAC-16AS
Shorttext
Panel Feed-through,Screw Connection,M5,600V,85A
Viimeisin muutos
22.10.2024 11:21:24
Yksikkö
Avainsanat
PCB Connectors
PCB Terminal blocks
Panel
Luokitukset
CNS
CNSERPBASE Object Properties
Order Number
PPAC-16AS