Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
AMDL - Atelier Mécanique de La Lauch
Wire Springs - Elastomer Springs
Wire Springs
S36 - Extra-heavy load springs
AMDL - Atelier Mécanique de La Lauch
Wire Springs - Elastomer Springs
Wire Springs
S36 - Extra-heavy load springs
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AMDL - S36.010.025 - MDL®
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Reference
REF
Hole Ø
D
Rod d Ø
D1
Free length
LO [mm]
RATE required to deflect 1 mm
C
Load - Total deflection recommended for long life (25% of Lo)
L25 [daN]
Deflect. - Total deflection recommended for long life (25% of Lo)
DE25 [mm]
Load - Total travel to solid
LT [daN]
Deflect. - Total travel to solid
DT [mm]
1
2
3
4
5
6
7
8
9
10
11
12
S36.010.025
10.0
5.0
25
3.270
13.70
4.20
29.50
8.70
S36.010.032
10.0
5.0
32
2.500
13.80
5.50
27.00
10.50
S36.010.038
10.0
5.0
38
2.120
13.80
6.50
27.00
13.20
S36.010.044
10.0
5.0
44
1.770
13.30
7.50
26.50
15.00
S36.010.051
10.0
5.0
51
1.530
13.30
8.70
26.50
17.00
S36.010.064
10.0
5.0
64
1.220
13.40
11.00
26.50
21.50
S36.010.076
10.0
5.0
76
1.010
13.10
13.00
26.50
26.50
S36.010.305
10.0
5.0
305
0.250
13.00
52.00
26.00
106.00
S36.012.025
12.5
6.3
25
5.870
24.70
4.20
53.00
9.00
S36.012.032
12.5
6.3
32
4.430
24.40
5.50
48.00
10.80
S36.012.038
12.5
6.3
38
3.630
23.60
6.50
47.00
13.00
S36.012.044
12.5
6.3
44
3.060
23.00
7.50
47.00
15.50
Näytä pakattu näyttö (96 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
AMDL - Atelier Mécanique de La Lauch
- S36
Tilausnumero
S36.010.025
Shorttext
Extra-heavy load springs
Viimeisin muutos
30.10.2024 12:22:08
Yksikkö
Avainsanat
Atelier
Elastomer Springs
Wire Springs
load springs
Luokitukset
CNS
CNSERPBASE Object Properties