2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SLF11-D16-L60-M12-N12-S0

Expand Table
EN
1/5
Code
CODE
Type
TYPE
D Tolerance level
COM
Material (National Standard)
MAT1
Material (equivalent)
MAT
hardness
HEA
Surface treatment
SUR
D
D [mm]
D tolerance
DTOL
L(Minimum Unit 1)
L [mm]
M(choice)
M
1|SLF11-D6-L22-M3-N3-S0
2|SLF11-D8-L26-M4-N4-S0
3|SLF11-D10-L30-M5-N5-S0
4|SLF11-D12-L44-M8-N8-S0
5|SLF11-D13-L52-M10-N10-S0
6|SLF11-D16-L60-M12-N12-S0
7|SLF11-D20-L76-M16-N16-S0
8|SLF11-D25-L92-M20-N20-S0
9|SLF11-D30-L97-M20-N20-S0
10|SLF11-D35-L113-M24-N24-S0
11|SLF11-D40-L118-M24-N24-S0
12|SLF11-D50-L142-M30-N30-S0
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.4, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
6
-0.004/-0.012
22
3
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.4, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
8
-0.005/-0.014
26
4
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.4, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
10
-0.005/-0.014
30
5
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.6, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
12
-0.006/-0.017
44
8
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.6, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
13
-0.006/-0.017
52
10
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.6, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
16
-0.006/-0.017
60
12
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.6, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
20
-0.007/-0.020
76
16
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.8, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
25
-0.007/-0.020
92
20
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.8, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
30
-0.007/-0.020
97
20
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.8, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
35
-0.009/-0.025
113
24
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.8, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
40
-0.009/-0.025
118
24
SLF11
Internal thread with wrench groove at both ends
g6
GCr15
SUJ2
High frequency quenching, effective hardening layer depth ≥ 0.8, quenching hardness HRC56~
Hard chrome plating, coating hardness HV750~, coating thickness 3 μ m~
50
-0.009/-0.025
142
30
Näytä pakattu näyttö (12 määritettävät tuotteet)
ShorttextPipe type guide shaft with internal threads at both ends and wrench grooves
Viimeisin muutos25.11.2025 10:51:21
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties