Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
HPS International
CYLINDERS
HYDRAULIC BLOCK CYLINDERS
VBLS - Hydraulic cylinders, Working pressure : 500 Bar, Bores Ø25 ... 63 mm
HPS International
...
HYDRAULIC BLOCK CYLINDERS
VBLS - Hydraulic cylinders, Working pressure : 500 Bar, Bores Ø25 ... 63 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
VBLS 32 M1/M1 SYM IT V L1 S 25
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
REF
Link to PDF
PDF
Ø Bore
BORE [mm]
Mounting
M
Rod end
RE
Seals quality
SQ
Operating mode
OM
Rod
ROD
STROKE [mm]
Stroke position
POS [mm]
Orientation oil port
ORIOP
Option
OPTION
Ø Rod
MM [mm]
A [mm]
B [mm]
C [mm]
Ø D
D [mm]
1
2
3
4
VBLS 25 M1/M1 SYM IT V L1 S 25
Open PDF
25
Interior thread
Viton
Non cushioned
Single rod
25
0
Standard
Without air bleed
16
65
17.0
10
8.5
VBLS 32 M1/M1 SYM IT V L1 S 25
Open PDF
32
Interior thread
Viton
Non cushioned
Single rod
25
0
Standard
Without air bleed
18
75
20.0
12
10.5
VBLS 40 M1/M1 SYM IT V L1 S 25
Open PDF
40
Interior thread
Viton
Non cushioned
Single rod
25
0
Standard
Without air bleed
22
85
23.0
12
10.5
VBLS 50 M1/M1 SYM IT V L1 S 25
Open PDF
50
Interior thread
Viton
Non cushioned
Single rod
25
0
Standard
Without air bleed
28
100
27.0
15
13.0
Näytä pakattu näyttö (4 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
HPS International
- VBLS
Tilausnumero
VBLS 32 M1/M1 SYM IT V L1 S 25
Shorttext
Hydraulic cylinders, Working pressure : 500 Bar, Bores Ø25 ... 63 mm
Viimeisin muutos
10.03.2021 08:03:15
Yksikkö
Avainsanat
BLOCK CYLINDERS
Bar
Bores
Cylinders
Hydraulic
Hydraulic cylinders
International
Working pressure
Luokitukset
CNS
CNSERPBASE Object Properties