2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WAL12-D40-M8-L50

Expand Table
EN
1/5
Code
CODE
Types of
TYPE
Cover material
COM
Screw material
SCM
Bottom material
BOM
Cover surface treatment
COS
Screw surface treatment
SST
D
D [mm]
M
M [mm]
L
L [mm]
pitch
PIT [mm]
H
H [mm]
S
S [mm]
V
V [mm]
V1
V1 [mm]
Bearer
TVBC [Kg]
1|WAL01-D40-M8-L50
2|WAL02-D40-M8-L50
3|WAL03-D40-M8-L50
4|WAL04-D40-M8-L50
5|WAL06-D40-M8-L50
6|WAL11-D40-M8-L50
7|WAL12-D40-M8-L50
8|WAL13-D40-M8-L50
9|WAL14-D40-M8-L50
10|WAL16-D40-M8-L50
11|WAL30-D40-M8-L50
12|WAL32-D40-M8-L50
13|WAL33-D40-M8-L50
14|WAL34-D40-M8-L50
15|WAL36-D40-M8-L50
WAL01
Metal+rubber base type
S45C
S45C
rubber
galvanizing
galvanizing
40
8
50
1.25
17.0
14
6
6
350
WAL02
Metal+rubber base type
S45C
S45C
rubber
Electrophoresis (black)
Electrophoresis (black)
40
8
50
1.25
17.0
14
6
6
350
WAL03
Metal+rubber base type
S45C
S45C
rubber
chrome plating
chrome plating
40
8
50
1.25
17.0
14
6
6
350
WAL04
Metal+rubber base type
S45C
S45C
rubber
nickel plating
nickel plating
40
8
50
1.25
17.0
14
6
6
350
WAL06
Metal+rubber base type
SUS304
SUS304
rubber
---
---
40
8
50
1.25
17.0
14
6
6
350
WAL11
Metal+EPDM base type
S45C
S45C
EPDM
galvanizing
galvanizing
40
8
50
1.25
17.0
14
6
6
350
WAL12
Metal+EPDM base type
S45C
S45C
EPDM
Electrophoresis (black)
Electrophoresis (black)
40
8
50
1.25
17.0
14
6
6
350
WAL13
Metal+EPDM base type
S45C
S45C
EPDM
chrome plating
chrome plating
40
8
50
1.25
17.0
14
6
6
350
WAL14
Metal+EPDM base type
S45C
S45C
EPDM
nickel plating
nickel plating
40
8
50
1.25
17.0
14
6
6
350
WAL16
Metal+EPDM base type
SUS304
SUS304
EPDM
---
---
40
8
50
1.25
17.0
14
6
6
350
WAL30
Metal+anti-static rubber base type
S45C
S45C
antistatic rubber
galvanizing
galvanizing
40
8
50
1.25
17.0
14
6
6
350
WAL32
Metal+anti-static rubber base type
S45C
S45C
antistatic rubber
Electrophoresis (black)
Electrophoresis (black)
40
8
50
1.25
17.0
14
6
6
350
WAL33
Metal+anti-static rubber base type
S45C
S45C
antistatic rubber
chrome plating
chrome plating
40
8
50
1.25
17.0
14
6
6
350
WAL34
Metal+anti-static rubber base type
S45C
S45C
antistatic rubber
nickel plating
nickel plating
40
8
50
1.25
17.0
14
6
6
350
WAL36
Metal+anti-static rubber base type
SUS304
SUS304
antistatic rubber
---
---
40
8
50
1.25
17.0
14
6
6
350
Näytä pakattu näyttö (15 määritettävät tuotteet)
ShorttextShockproof foot cup · Heavy duty type · Fixed adjustment type · Metal+rubber base type/EPDM base type/Metal+anti-static rubber base type
Viimeisin muutos25.11.2025 10:51:40
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Type CodeWAL12-D40-M8-L50