2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

1WSPKL 10-S47CL(00)

Expand Table
EN
1/5
Model No.
MN
Number of nuts
NON
Length
L [mm]
Material of nut
MON
Special nut
SN
Type of shaft
TOS
Symbol of clearance
SOC
Symbol of precision
SOP
Material of shaft
MOS
Shaft spec
SS
Position of spline nut (1st)
POS1 [mm]
Position of spline nut (2nd)
POS2 [mm]
1
2
3
4
5
6
7
8
9
WSPKL 5
1
26.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPKL 6
1
29.800
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPKL 8
1
36.700
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPKL 10
1
47.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPKL 12
1
53.100
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPKL 15
1
65.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPKL 20
1
71.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPKL 25
1
84.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPKL 30
1
98.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
Näytä pakattu näyttö (9 määritettävät tuotteet)
Viimeisin muutos18.04.2025 05:00:08
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Type Code1WSPKL 10-S47CL