2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AJSB6-10

Expand Table
1/5
Part No.
PN
Material
MAT
Surface Treatment
ST
No.
NO
H 1mm Increment
H [mm]
d
DD [mm]
H1
H1 [mm]
T
T [mm]
W
W [mm]
P
P [mm]
H2
H2 [mm]
d1
DD1 [mm]
1
2
3
4
5
6
7
8
AJSB3-10
SS400
Black Oxide
3
10
2.5
5
7
26
16
4
4.0
AJSB4-10
SS400
Black Oxide
4
10
3.5
5
7
26
16
4
4.0
AJSB5-10
SS400
Black Oxide
5
10
4.5
6
9
32
20
5
6.0
AJSB6-10
SS400
Black Oxide
6
10
5.5
6
9
32
20
5
6.0
AJSB8-10
SS400
Black Oxide
8
10
7.5
8
12
38
26
6
7.0
AJSB10-15
SS400
Black Oxide
10
15
9.5
10
16
50
32
9
9.5
AJSB12-15
SS400
Black Oxide
12
15
11.5
11
19
65
40
12
11.5
AJSB16-15
SS400
Black Oxide
16
15
15.5
11
19
65
40
12
11.5
Näytä pakattu näyttö (8 määritettävät tuotteet)
ShorttextBlocks for Adjusting Bolts - Configurable Height
Viimeisin muutos29.05.2023 05:44:57
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Type CodeAJSB6-10
Compare multiple parts
Add at least 2 products with