2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0319.140081

Expand Table
1/5
Esikatselukuva
PREVIEWPERLINE
Order No.
BESTBLOHM
Material
MATERIAL
Colour
FARBE
Length
A [mm]
width
B [mm]
thread
D
height
H [mm]
height
H1 [mm]
Length
L [mm]
width
S [mm]
depth
T [mm]
load-bearing capacity
TRAG [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
1
2
3
4
B0319.120061
Aluminium
black anodized
120
22
M 6
46
31
144
24
12
1000
0.1449
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0319.140081
Aluminium
black anodized
140
25
M 8
53
36
168
28
15
1000
0.2181
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0319.120063
Aluminium
natural colour anodized
120
22
M 6
46
31
144
24
12
1000
0.1459
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
B0319.140083
Aluminium
natural colour anodized
140
25
M 8
53
36
168
28
15
1000
0.2189
Infotext
Yes
76169951
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Näytä pakattu näyttö (4 tuotteet)
TilausnumeroB0319.140081
ShorttextPull handles
Viimeisin muutos13.04.2026 04:33:41
Yksikkö

Luokitukset

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_PULLING Pulling

CNS

CNSERPBASE Object Properties
Order NumberB0319.140081
Customs Tariff Number76169951
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-03 Kaarikahva

ETIM 10.0

EC012078 Machine handle
Compare multiple parts
Add at least 2 products with