Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Blohm
Joints
B0446 - Rod ends with ball bearing, internal thread DIN ISO 12240-4
Blohm
Joints
B0446 - Rod ends with ball bearing, internal thread DIN ISO 12240-4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B0446.22
Vertical Mode
Expand Table
Reset filters
EN
1/5
Esikatselukuva
PREVIEWPERLINE
Order No.
BESTBLOHM
version
AUSF
Rotation
ROT [°]
diameter
D [mm]
thread
D1 [mm]
diameter
D2 [mm]
diameter
D3 [mm]
Length
A [mm]
width
B [mm]
Length
B1 [mm]
height
H [mm]
height
H1 [mm]
diameter
K [mm]
Length
L [mm]
Length
L1 [mm]
width across flats
SW [mm]
Angle
W [°]
basic dynamic load rating
TRAGDY [N]
basic static load rating
TRAGST [N]
revolution per minute max.
DREH [n max. 1/min]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
B0446.06
right-hand thread
0
6
M 6
10.0
13
30
20
5.0
9
6.75
9.0
12
10
11
8.0
2750
650
1350
B0446.08
right-hand thread
0
8
M 8
12.5
16
36
24
5.0
12
9.00
10.5
16
12
14
8.5
4000
1000
1300
B0446.10
right-hand thread
0
10
M 10
15.0
19
43
28
6.5
14
10.50
12.0
20
15
17
8.0
4450
1450
1225
B0446.12
right-hand thread
0
12
M 12
17.5
22
50
32
6.5
16
12.00
14.5
22
16
19
7.5
4950
1800
1125
B0446.16
right-hand thread
0
16
M 16
22.0
27
64
42
8.0
21
15.00
19.0
28
22
22
8.0
6250
2350
975
B0446.20
right-hand thread
0
20
M 20 x 1.5
27.5
34
77
50
10.0
25
18.00
24.5
33
26
30
7.0
7900
3450
825
B0446.22
right-hand thread
0
22
M 22 x 1.5
30.0
38
84
54
12.0
28
20.00
26.0
37
26
32
8.0
9300
3980
725
B0446.061
Left-hand thread
0
6
M 6
10.0
13
30
20
5.0
9
6.75
9.0
12
10
11
8.0
2750
650
1350
B0446.081
Left-hand thread
0
8
M 8
12.5
16
36
24
5.0
12
9.00
10.5
16
12
14
8.5
4000
1000
1300
B0446.101
Left-hand thread
0
10
M 10
15.0
19
43
28
6.5
14
10.50
12.0
20
15
17
8.0
4450
1450
1225
B0446.121
Left-hand thread
0
12
M 12
17.5
22
50
32
6.5
16
12.00
14.5
22
16
19
7.5
4950
1800
1125
B0446.161
Left-hand thread
0
16
M 16
22.0
27
64
42
8.0
21
15.00
19.0
28
22
22
8.0
6250
2350
975
B0446.201
Left-hand thread
0
20
M 20 x 1.5
27.5
34
77
50
10.0
25
18.00
24.5
33
26
30
7.0
7900
3450
825
B0446.221
Left-hand thread
0
22
M 22 x 1.5
30.0
38
84
54
12.0
28
20.00
26.0
37
26
32
8.0
9300
3980
725
Näytä pakattu näyttö (14 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Blohm
- B0446
Tilausnumero
B0446.22
Shorttext
Rod ends with ball bearing, internal thread DIN ISO 12240-4
Viimeisin muutos
23.01.2026 08:40:10
Yksikkö
Avainsanat
Joints
Rod ends
ball bearing
internal thread
Luokitukset
By Functionality
BYFUNC_BEARING Bearing
CNS
CNSERPBASE Object Properties
Order Number
B0446.22
Certificate RoHS
Yes
Customs Tariff Number
84832080
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
23-05-01-05 Nivelpää (liukulaakeri)
Standards
ISO-1x-12x-ISO 12240 ISO 12240
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)