2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0503.1110

Expand Table
1/5
Esikatselukuva
PREVIEWPERLINE
Order No.
BESTBLOHM
Material
MATERIAL
Form
FORM
Diameter ball
DK [mm]
diameter
D1 [mm]
Thread
D2 [mm]
height
H [mm]
height
H1 [mm]
Length
L [mm]
Base load C
TRAGZAHL [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
B0503.1105
Steel
A
4.800
13.0
M6
24.0
1.0
15.0
100.0
0.0100
Infotext
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0503.1106
Steel
A
6.400
17.0
M6
26.0
2.0
15.0
200.0
0.0175
Infotext
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0503.1108
Steel
A
7.900
18.0
M8
32.0
2.0
18.0
300.0
0.0267
Infotext
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0503.1110
Steel
A
9.600
23.0
M8
40.0
2.0
20.0
400.0
0.0602
Infotext
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0503.1113
Steel
A
12.700
28.0
M8
48.0
3.5
23.0
500.0
0.1042
Infotext
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0503.1216
Steel
B
15.800
24.0
M6
32.5
4.0
12.0
700.0
0.0543
Infotext
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0503.2205
Stainless steel
B
4.800
8.0
M2
8.5
1.0
2.5
50.0
0.0013
Infotext
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0503.2206
Stainless steel
B
6.400
13.0
M3
16.5
2.0
6.0
100.0
0.0071
Infotext
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0503.2208
Stainless steel
B
7.900
15.0
M4
20.5
2.0
8.0
150.0
0.0114
Infotext
Yes
83022000
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Näytä pakattu näyttö (9 tuotteet)
TilausnumeroB0503.1110
ShorttextMini ball transfer units
Viimeisin muutos23.01.2026 08:39:32
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Order NumberB0503.1110
Customs Tariff Number83022000
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

36-12-90-90 Kuljetus- ja varastotekniikka (muu, ei määritelty)

ECLASS 10.1

36-12-91-90 Continuous handling equipment (parts, unspecified)
Compare multiple parts
Add at least 2 products with