2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

B0605.235101

Expand Table
1/5
Esikatselukuva
PREVIEWPERLINE
BESTBLOHM
Colour
FARBE
Length
A [mm]
width
B [mm]
Internal thread
D [mm]
height
H [mm]
Length
L [mm]
load-bearing capacity
TRAG [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Code
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
10
11
12
B0605.055101
natural anodized
55.0
12.5
M05
40
75.5
1000
0.0393
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.088101
natural anodized
88.0
12.5
M05
40
108.5
1000
0.0399
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.100101
natural anodized
100.0
12.5
M05
40
120.5
1000
0.0416
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.120101
natural anodized
120.0
12.5
M05
40
140.5
1000
0.0446
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.180101
natural anodized
180.0
12.5
M05
40
200.5
1000
0.0568
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.235101
natural anodized
235.0
12.5
M05
40
255.5
1000
0.0662
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.055103
black anodized
55.0
12.5
M05
40
75.5
1000
0.0329
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.088103
black anodized
88.0
12.5
M05
40
108.5
1000
0.0398
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.100103
black anodized
100.0
12.5
M05
40
120.5
1000
0.0417
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.120103
black anodized
120.0
12.5
M05
40
140.5
1000
0.0446
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.180103
black anodized
180.0
12.5
M05
40
200.5
1000
0.0570
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
B0605.235103
black anodized
235.0
12.5
M05
40
255.5
1000
0.0665
Infotext
Yes
76169951.0
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Näytä pakattu näyttö (12 tuotteet)
TilausnumeroB0605.235101
ShorttextPull handles
Viimeisin muutos04.09.2025 06:21:25
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Order NumberB0605.235101
Customs Tariff Number76169951.0
Certificate RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with