Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Blohm
Toggle clamps, power clamps
B0653 - Toggle presses for manual operation
Blohm
Toggle clamps, power clamps
B0653 - Toggle presses for manual operation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
B0653.0600
Vertical Mode
Expand Table
Reset filters
EN
1/5
Esikatselukuva
PREVIEWPERLINE
Bestellnummer Blohm
BESTBLOHM
Length
LX [mm]
Position
POS
Length
A [mm]
Length
A1 [mm]
Length
A2 [mm]
Length
A3 [mm]
Length
A4 [mm]
width
B [mm]
width
B1 [mm]
diameter
D [mm]
diameter
D1 [mm]
height
H [mm]
height
H1 [mm]
height
H2 [mm]
Length
L [mm]
thread
M
stroke
S [mm]
hand force
F [N]
Thrust rod extended / Clamping force F1 N
F1 [N]
Holding force
F2 [N]
1
2
3
B0653.0600
0
holding arm: closed
150
95
94
50
50
100
80
9
14
202
30
75
30
M 8
32
140
5mm/1100N, 10mm/700N, 15mm/750N, 20mm/800N, 25mm/850N, 30mm/1460N,
6000
B0653.1200
0
holding arm: closed
192
115
112
60
60
120
95
11
20
290
40
100
40
M 10
50
150
5mm/1670N, 10mm/900N, 15mm/730N, 20mm/700N, 25mm/720N, 30mm/850N,
12000
B0653.2500
0
holding arm: closed
238
145
142
75
75
150
125
11
25
418
50
120
60
M 12
75
170
10mm/1000N, 20mm/720N, 30mm/600N, 40mm/700N, 50mm/880N, 60mm/1180N,
25000
Näytä pakattu näyttö (3 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Blohm
- B0653
Tilausnumero
B0653.0600
Shorttext
Toggle presses for manual operation
Viimeisin muutos
17.06.2026 12:40:18
Yksikkö
Avainsanat
Toggle
Toggle clamps
manual operation
power clamps
presses
Luokitukset
CNS
CNSERPBASE Object Properties
Order Number
B0653.0600
Certificate RoHS
Yes
Customs Tariff Number
82057000
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)