2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

P10W7T42

Expand Table
1/5
Order number
CNSORDERNO
Preview
PREVIEW
Description
DESC
Material
CNSMAT
Pinion Format
PF
Diameter
A [mm]
Diameter
B [mm]
Length
C [mm]
Diameter
D [mm]
Diameter
E [mm]
Diameter
F [mm]
Length
G [mm]
Length
H [mm]
J mod
J [mm]
Height
K [mm]
Weight
CNSMASSEXACT [g]
Product link
INFO
1
2
3
4
5
6
7
8
9
P05W7T28B
Boss Type Pinion
Steel
Pinion with plain bore
14.0
15
14.0
10
5
0
0.0
28
0.5
7
11
Website
P07W9T28B
Boss Type Pinion
Steel
Pinion with plain bore
19.6
21
17.0
16
5
0
0.0
28
0.7
9
31
Website
P07W5T28B
Boss Type Pinion
Steel
Pinion with plain bore
19.6
21
13.0
16
5
0
0.0
28
0.7
5
22
Website
P10W7T42B
Boss Type Pinion
Steel
Pinion with plain bore
42.0
44
18.5
30
15
5
2.3
42
1.0
11
120
Website
P10W11T42B
Boss Type Pinion
Steel
Pinion with plain bore
42.0
44
23.0
30
15
5
2.3
42
1.0
7
160
Website
P125W14T34B
Boss Type Pinion
Steel
Pinion with plain bore
42.5
45
25.5
30
15
5
2.3
34
1.2
14
200
Website
P15W8T28B
Boss Type Pinion
Steel
Pinion with plain bore
42.0
45
19.8
30
15
5
2.3
28
1.5
8
125
Website
P20W20T27B
Boss Type Pinion
Steel
Pinion with plain bore
54.0
58
35.0
40
20
6
2.8
27
2.0
20
430
Website
P20W13T27B
Boss Type Pinion
Steel
Pinion with plain bore
54.0
58
25.0
40
20
6
2.8
27
2.0
13
300
Website
Näytä pakattu näyttö (9 määritettävät tuotteet)
TilausnumeroP10W7T42B
ShorttextBoss Type Pinion
Viimeisin muutos06.07.2026 09:44:09
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Order NumberP10W7T42B
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with