Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
WON
Linear Motion Guide
Linear Motion Guide
H-Series - Flange Long Type(FL)
Chiaravalli
WON
Linear Motion Guide
Linear Motion Guide
H-Series - Flange Long Type(FL)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
H25FLUU1-220L20/20-1
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model No.
MN
Material of block
MOB
Type of block
TOB
Type of seal
TOS
Number of blocks
NOB
Symbol of clearance
SOC
Material of end plate
MOEP
Length of rail
LR [mm]
Material of rail
MOR
Type of G dimension
G
Length G
GX [mm]
Length G
GX2 [mm]
Assembly Method
AM
Symbol of precision
SOP
Number of axes
NOA
Pitch of rails
POR [mm]
Position of 1st block
POS1 [mm]
1
2
3
4
5
6
7
H15FL
Standard material
Flange long type
UU: End seal
1
Normal preload
Standard material
160.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
47.600
H20FL
Standard material
Flange long type
UU: End seal
1
Normal preload
Standard material
160.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
35.450
H25FL
Standard material
Flange long type
UU: End seal
1
Normal preload
Standard material
220.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
58.450
H30FL
Standard material
Flange long type
UU: End seal
1
Normal preload
Standard material
280.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
79.250
H35FL
Standard material
Flange long type
UU: End seal
1
Normal preload
Standard material
440.0
Standard material
Symmetrical (G1=G2)
20
20.00
Rail counterbore type (top assembly)
Moderate
1
0.000
164.100
H45FL
Standard material
Flange long type
UU: End seal
1
Normal preload
Standard material
570.0
Standard material
Symmetrical (G1=G2)
22.5
22.50
Rail counterbore type (top assembly)
Moderate
1
0.000
199.600
H55FL
Standard material
Flange long type
UU: End seal
1
Normal preload
Standard material
780.0
Standard material
Symmetrical (G1=G2)
30
30.00
Rail counterbore type (top assembly)
Moderate
1
0.000
289.450
Näytä pakattu näyttö (7 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Chiaravalli
- H-Series
Shorttext
Flange Long Type(FL)
Viimeisin muutos
28.05.2026 10:49:34
Yksikkö
Avainsanat
Flange
Guide
Linear Motion
Long
Luokitukset
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)