Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Funken
Ventilation fittings
Bend
Moulded 30° bend - HoKa Bend with sockets 30°
Funken
Ventilation fittings
Bend
Moulded 30° bend - HoKa Bend with sockets 30°
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Moulded 30° bend PP, Inner diameter = 500 - 10014286(LOD=M-300)
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
CNSORDERNO
LOD Destination
LODDEST
LOD Level
LODLEVEL
Article
ART
Weight
CNSMASSEXACT [kg]
Material
CNSMAT
Color
FAR
Diameter
DA [mm]
Angle
W [°]
Length
L [mm]
Thickness
S [mm]
60
|
HoKa PP moulded 30° bend with sockets Ø 180 mm
61
|
HoKa PP moulded 30° bend with sockets Ø 200 mm
62
|
HoKa PP moulded 30° bend with sockets Ø 225 mm
63
|
HoKa PP moulded 30° bend with sockets Ø 250 mm
64
|
HoKa PP moulded 30° bend with sockets Ø 280 mm
65
|
HoKa PP moulded 30° bend with sockets Ø 315 mm
66
|
HoKa PP moulded 30° bend with sockets Ø 355 mm
67
|
HoKa PP moulded 30° bend with sockets Ø 400 mm
68
|
HoKa PP moulded 30° bend with sockets Ø 450 mm
69
|
HoKa PP moulded 30° bend with sockets Ø 500 mm
70
|
HoKa PP bend 30° with sockets Ø 560 x 6,0 mm segmented
71
|
HoKa PP bend 30° with sockets Ø 600 x 6,0 mm segmented
72
|
HoKa PP bend 30° with sockets Ø 630 x 6,0 mm segmented
73
|
HoKa PP bend 30° with sockets Ø 700 x 8,0 mm segmented
74
|
HoKa PP bend 30° with sockets Ø 710 x 8,0 mm segmented
75
|
HoKa PP bend 30° with sockets Ø 800 x 8,0 mm segmented
76
|
HoKa PP bend 30° with sockets Ø 900 x 10,0 mm segmented
77
|
HoKa PP bend 30° with sockets Ø 1000 x 10,0 mm segmented
10007952
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 160 mm
0.240
PP
RAL 7032
160
30
40
3.0
10007953
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 180 mm
0.278
PP
RAL 7032
180
30
40
3.0
10009532
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 200 mm
0.320
PP
RAL 7032
200
30
40
3.0
10014083
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 225 mm
0.400
PP
RAL 7032
225
30
40
3.5
10014084
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 250 mm
0.520
PP
RAL 7032
250
30
40
3.5
10005913
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 280 mm
1.060
PP
RAL 7032
280
30
50
3.5
10002853
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 315 mm
1.100
PP
RAL 7032
315
30
50
4.0
10002854
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 355 mm
1.300
PP
RAL 7032
355
30
50
4.0
10008274
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 400 mm
1.720
PP
RAL 7032
400
30
50
4.5
10014285
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 450 mm
2.500
PP
RAL 7032
450
30
50
5.0
10014286
Mechanical
High
HoKa PP moulded 30° bend with sockets Ø 500 mm
4.560
PP
RAL 7032
500
30
50
5.0
10014287
Mechanical
High
HoKa PP bend 30° with sockets Ø 560 x 6,0 mm
4.000
PP
RAL 7032
560
30
60
5.0
10014288
Mechanical
High
HoKa PP bend 30° with sockets Ø 600 x 6,0 mm
5.800
PP
RAL 7032
600
30
60
6.0
10016583
Mechanical
High
HoKa PP bend 30° with sockets Ø 630 x 6,0 mm
6.000
PP
RAL 7032
630
30
70
6.0
10012306
Mechanical
High
HoKa PP bend 30° with sockets Ø 700 x 8,0 mm
6.900
PP
RAL 7032
700
30
70
6.0
10014707
Mechanical
High
HoKa PP bend 30° with sockets Ø 710 x 8,0 mm
7.390
PP
RAL 7032
710
30
80
6.0
10012718
Mechanical
High
HoKa PP bend 30° with sockets Ø 800 x 8,0 mm
0.000
PP
RAL 7032
800
30
80
8.0
10013593
Mechanical
High
HoKa PP bend 30° with sockets Ø 900 x 10,0 mm
0.000
PP
RAL 7032
900
30
90
8.0
10015148
Mechanical
High
HoKa PP bend 30° with sockets Ø 1000 x 10,0 mm
0.000
PP
RAL 7032
1000
30
100
10.0
Näytä pakattu näyttö (138 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Funken
- Moulded 30° bend
Tilausnumero
10014286
Shorttext
HoKa Bend with sockets 30°
Viimeisin muutos
05.02.2025 09:21:02
Yksikkö
Avainsanat
Moulded
Ventilation
bend
fittings
sockets
Luokitukset
CNS
CNSERPBASE Object Properties
Order Number
10014286
CNSPHYPROP Physical Properties
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
OST_PipeFitting
Family mechanical part type
ValveBreaksInto