Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
MÄDLER
Drive Element
Lubricator (SKF®/perma), drip-feed oiler, oil level indicator and lubrication wheels
Lubricating sprockets and lubricating sprockets
MAE-PU-KSR-ERK-SA-A - PU Chain Lubrication Pinions for Single Roller Chains according to DIN ISO 606 (formerly DIN 8187), Axial Lube Port
MÄDLER
...
MAE-PU-KSR-ERK-SA-A - PU Chain Lubrication Pinions for Single Roller Chains according to DIN ISO 606 (formerly DIN 8187), Axial Lube Port
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
68057512
Vertical Mode
Expand Table
Reset filters
EN
1/5
Esikatselukuva
PREVIEWPERLINE
Product No.
ARTNR
Link Webshop
WEBSHOP
Material Short description
MATK
Material
MAT
DIN ISO 606 - Designation
DINISO
Number of teeth
Z
da
DA [mm]
d
D [mm]
d1
D1 [mm]
b
B [mm]
b1
B1 [mm]
1
2
3
4
5
6
68057508
Product details / Catalogue page / Assembly instructions
Multi-material product
Body: Open-cell PU foam; Axle: Stainless steel; Chain sprocket: PA
08 B-1
12
53
49.07
39
71.2
5
68057510
Product details / Catalogue page / Assembly instructions
Multi-material product
Body: Open-cell PU foam; Axle: Stainless steel; Chain sprocket: PA
10 B-1
10
55
51.37
39
71.2
5
68057512
Product details / Catalogue page / Assembly instructions
Multi-material product
Body: Open-cell PU foam; Axle: Stainless steel; Chain sprocket: PA
12 B-1
8
55
49.78
36
71.2
5
68057516
Product details / Catalogue page / Assembly instructions
Multi-material product
Body: Open-cell PU foam; Axle: Stainless steel; Chain sprocket: PA
16 B-1
8
75
66.37
48
81.2
10
68057520
Product details / Catalogue page / Assembly instructions
Multi-material product
Body: Open-cell PU foam; Axle: Stainless steel; Chain sprocket: PA
20 B-1
8
90
82.97
59
116.4
10
68057524
Product details / Catalogue page / Assembly instructions
Multi-material product
Body: Open-cell PU foam; Axle: Stainless steel; Chain sprocket: PA
24 B-1
10
138
123.29
93
126.4
20
Näytä pakattu näyttö (6 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Tarvikkeet
Request for quote (RFQ)
MÄDLER
- MAE-PU-KSR-ERK-SA-A
Tilausnumero
68057512
Shorttext
PU Chain Lubrication Pinions for Single Roller Chains according to DIN ISO 606 (formerly DIN 8187), Axial Lube Port
Viimeisin muutos
01.12.2025 11:04:27
Yksikkö
Avainsanat
Axial
Chain
Chain Wheel
Drive Element
Lubrication
Pinions
Port
Roller Chains
Single
Spare
Sprockets
Luokitukset
CNS
CNSERPBASE Object Properties
Order Number
68057512
Customs Tariff Number
84799070
Certificate REACH
materialcompliance@maedler.de
Certificate RoHS
materialcompliance@maedler.de
CNSPHYPROP Physical Properties
ECLASS 14.0
23-17-04-90 Ketjukäyttö (ei määritelty)
ECLASS 11.0
23-17-04-90 Chain drive (unspecified)
ETIM 10.0
EC000050 Chain
Standards
DIN-8x-81x-DIN 8187 DIN 8187
ISO-6x-60x-ISO 606 ISO 606
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)