Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Tube / Joint / Adsorbtion Part / Nozzle
MVEKN, MVEKS, MVPKS, MVPKSS - Suction Cups - Oval Type, Thin Object Type - Fixed Type - Up: One-Touch Type (K Shape)
Misumi
...
MVEKN, MVEKS, MVPKS, MVPKSS - Suction Cups - Oval Type, Thin Object Type - Fixed Type - Up: One-Touch Type (K Shape)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MVEKN4-10
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part No.
PN
Material of Metal
MATM
Surface Treatment
ST
Accessories
AC
Pad Shape
SHAPE
Material of Pad
MATP
No.
NO
X
X [mm]
Y
Y [mm]
d
DD [mm]
L1
L1 [mm]
B
B [mm]
L2
L2 [mm]
Mass
MASS [g]
1
2
MVEKN4-10
Brass
Electroless Nickel Plating
Suction Cup (VPET)
Oval
Nitrile Rubber
4-10
4
10
0
0.0
0.0
0.0
31.5
MVPKS8
Brass
Electroless Nickel Plating
Suction Cup (VPKS)
For Thin Objects
Nitrile Rubber
8
0
0
8
5.5
30.3
8.0
10.2
Näytä pakattu näyttö (2 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Misumi
- MVEKN, MVEKS, MVPKS, MVPKSS
Shorttext
Suction Cups - Oval Type, Thin Object Type - Fixed Type - Up: One-Touch Type (K Shape)
Viimeisin muutos
29.11.2024 04:30:29
Yksikkö
Avainsanat
Fixed Type
Object Type
Oval Type
Suction Cups
Type
metric
thin
Luokitukset
CNS
CNSERPBASE Object Properties
Type Code
MVEKN4-10
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)