Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
Open transmission
Clamping elements
RCK 61 - Self centring
Chiaravalli
Open transmission
Clamping elements
RCK 61 - Self centring
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
06610016
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part number
CODE
Ød
DD [mm]
ØD
D [mm]
L1
L1 [mm]
L
L [mm]
Maximum torque Mt
MT [Nm]
Clamping pressure - Shaft
CPS [N/mm^2]
Clamping pressure - Hub
CPH [N/mm^2]
Clamping screws DIN 912 MAT. 12.9 - N.
CSN
Clamping screws DIN 912 MAT. 12.9 - Type
CSTY
Clamping screws DIN 912 MAT. 12.9 - Torque
CSTO [Nm]
Extraction thread - Type
ETT
Extraction thread - N.
ETN
Weight
WEIGHT [kg]
1
2
3
4
5
6
7
8
9
10
11
06610010
10
20
13
15.5
15
110
55
4
M2,5x12
1.2
M2.5
2
0.02
06610012
12
22
13
15.5
20
90
50
4
M2,5x12
1.2
M2.5
2
0.02
06610014
14
26
17
20.0
35
105
55
4
M3x16
2.1
M3
2
0.04
06610015
15
28
17
20.0
40
100
50
4
M3x16
2.1
M3
2
0.04
06610016
16
32
17
21.0
70
130
65
4
M4x16
4.9
M4
2
0.07
06610018
18
35
21
25.0
80
115
60
4
M4x20
4.9
M4
2
0.09
06610019
19
35
21
25.0
85
110
60
4
M4x20
4.9
M4
2
0.08
06610020
20
38
21
26.0
220
220
115
6
M5x20
9.7
M5
3
0.10
06610022
22
40
21
26.0
240
200
110
6
M5x20
9.7
M5
3
0.11
06610024
24
47
26
32.0
380
220
110
6
M6x25
16.2
M5
3
0.20
06610025
25
47
26
32.0
390
210
110
6
M6x25
16.2
M5
3
0.19
Näytä pakattu näyttö (11 tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Chiaravalli
- RCK 61
Shorttext
Self centring
Viimeisin muutos
03.09.2024 08:18:20
Yksikkö
Avainsanat
Clamping elements
Open
Self
centring
transmission
Luokitukset
CNS
CNSERPBASE Object Properties
Type Code
06610016
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)