2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SBE 25UU

Expand Table
1/5
Model No.
MN
Seal
SE
Diameter of shaft d
SD [mm]
Diameter
D [mm]
Diameter
D1 [mm]
Dimension
B [mm]
Dimension
B1 [mm]
Dimension
B2 [mm]
No. of ball rows
NBR
1
2
3
4
5
6
SBE 16UU
UU: Both seal
16
26
24.9
36
24.6
1.30
5
SBE 20UU
UU: Both seal
20
32
30.5
45
31.2
1.60
6
SBE 25UU
UU: Both seal
25
40
38.5
58
43.7
1.85
6
SBE 30UU
UU: Both seal
30
47
44.5
68
51.7
1.85
6
SBE 40UU
UU: Both seal
40
62
58.5
80
60.3
2.15
6
SBE 50UU
UU: Both seal
60
75
71.5
100
77.3
2.65
6
Näytä pakattu näyttö (6 määritettävät tuotteet)
ShorttextClosed type
Viimeisin muutos28.05.2026 10:49:18
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with