2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-60400-033

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Mounting Style
MOUNTING_STYLE
Brand
BRAND
Performance
PERFORMANCE
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NOPORTS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Gender
GENDER
IP Rating
IP_RATING
Contact Plating
CONTACT_PLATING
1
SS-60400-033
Ethernet Connectors
Cat6a RJ45 | IP67 | Unshielded Panel Mount Coupler with Latch
RJ Modular Jack
Coupler
Stewart Connector
CAT 6a
1
1
1
Panel Mount
Female
IP67
50 micro-inches
Näytä pakattu näkymä (1 tuote)
TilausnumeroSS-60400-033
Viimeisin muutos10.06.2026 14:50:50
Yksikkö
Avainsanat

Luokitukset

CNS

CNSERPBASE Object Properties
Order NumberSS-60400-033
Compare multiple parts
Add at least 2 products with