2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-52400-014

Expand Table
1/5
Part Number
PN
Description
DESC
Product Type
PT
Mounting Style
MS
Number of Rows
NOR
Number of Ports
NOP
Connector Style
CS
Performance
PERFORMANCE
Orientation
ORIENTATION
Gender
GENDER
IP Rating
IPR
Termination
TERMINATION
Shielding
SHIELDING
LED
LED
Flange
FLANGE
Contact Plating
CP
Shell Plating
SP
1
SS-52400-014
USB Type-C 3.0 IP68 Horizontal SMT Connector
USB
PCB Mount
1
1
USB - C
USB 3.0
Horizontal
Female
IP68
SMT
Yes
No
No
15 micro-inches
Nickel
Näytä pakattu näkymä (1 tuote)
TilausnumeroSS-52400-014
Viimeisin muutos07.04.2026 09:06:26
Yksikkö
Avainsanat

Luokitukset

CNS

CNSERPBASE Object Properties
Order NumberSS-52400-014
Compare multiple parts
Add at least 2 products with