2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ST 9041. 100 x 050 0

Expand Table
1/5
Order No.
BESTNR
HUBST [mm]
Cylinder diameter
ZD [mm]
Cylinder stroke
ZH [mm]
Compressive force F at 6 bar?
DKF [N]
Thread
D4 [mm]
Diameter
D5
Diameter
D6 [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
L [mm]
D1 [mm]
D2 [mm]
Weight
WG [kg]
1
2
3
4
5
ST 9041. 080 x 050
0
80
50
3015 N
M 20 x 1,5
G 3/8
48
70
148
18
280
24
25
20
ST 9041. 100 x 050
0
100
50
4712 N
M 20 x 1,5
G 1/2
52
75
159
18
315
30
32
25
ST 9041. 125 x 100
0
125
100
7360 N
M 27 x 2
G 1/2
60
99
186
20
355
30
32
30
ST 9041. 160 x 100
0
160
100
12060 N
M 36 x 2
G 3/4
80
132
205
25
400
38
40
35
ST 9041. 200 x 100
0
200
100
18840 N
M 36 x 2
G 3/4
80
142
217
25
0
0
0
40
Näytä pakattu näyttö (5 määritettävät tuotteet)
ShorttextPneumatic cylinder with flange
Viimeisin muutos08.11.2024 08:26:31
Yksikkö

Luokitukset

By Functionality

BYFUNC_GUIDING Guiding
BYFUNC_BLANKING Blanking
BYFUNC_FORMING Forming

CNS

CNSERPBASE Object Properties

ECLASS 14.0

36-63-08-90 Erikoiskäyttöpuristin (työstökone, ei määritelty)

ECLASS 9.1

36-63-08-90 Press for special applications (machine tool, unspecified)
Compare multiple parts
Add at least 2 products with