Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
HAVIT
Flange Connections ISO 6162
VKB / G-VKB - Centering flange plug - ND 160 - ISO 6164
HAVIT
Flange Connections ISO 6162
VKB / G-VKB - Centering flange plug - ND 160 - ISO 6164
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
VKB-40-160K-M-CR3
Vertical Mode
Expand Table
Reset filters
EN
1/5
Type
TYPE
Maximum recommended working pressure
MB [kg/cm^2]
Nominal flange size
NDM
Material
MAT
Bolts
BOLT
Bolts
BOLT1
Special request
SPRE
Special request info
SPREINFO
LOD level
LODLEVEL
A1 [mm]
A2 [mm]
LK [mm]
1
2
3
4
5
6
7
8
9
10
11
12
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
12
Steel
Metric bolts
4 x M10x35
No
High
28.0
17.5
44
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
16
Steel
Metric bolts
4 x M10x35
No
High
38.0
27.0
54
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
20
Steel
Metric bolts
4 x M10x35
No
High
38.0
27.0
54
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
25
Steel
Metric bolts
4 x M12x35
No
High
46.0
34.0
64
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
32
Steel
Metric bolts
4 x M12x40
No
High
54.5
43.0
72
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
40
Steel
Metric bolts
4 x M16x50
No
High
60.0
48.3
80
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
50
Steel
Metric bolts
4 x M16x60
No
High
76.0
60.3
98
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
65
Steel
Metric bolts
4 x M20x70
No
High
92.0
77.0
118
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
80
Steel
Metric bolts
4 x M30x90
No
High
135.0
114.5
175
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
100
Steel
Metric bolts
4 x M30x90
No
High
135.0
114.5
175
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
125
Steel
Metric bolts
8 x M24x100
No
High
168.0
153.0
200
Flange plug with o-ring groove (flange plug including square or round flange respectively, o-ring and bolts)
160
150
Steel
Metric bolts
8 x M30x110
No
High
210.0
178.0
245
Näytä pakattu näyttö (12 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
HAVIT
- VKB / G-VKB
Shorttext
Centering flange plug - ND 160 - ISO 6164
Viimeisin muutos
02.02.2026 13:22:14
Yksikkö
Avainsanat
Flange Connections
ISO
centering flange
plug
Luokitukset
CNS
CNSERPBASE Object Properties
Type Code
VKB-40-160K-M-CR3
Certificate REACH
Yes
Certificate RoHS
Yes
Customs Tariff Number
73071990
CNSPHYPROP Physical Properties
Standards
ISO-6x-61x-ISO 6164 ISO 6164
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)