2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

w182_pastille_c1

Expand Table
EN
Esikatselukuva
PREVIEWPERLINE
ORDERNO
ambient shade
AMBIENT_SHADE
colour rendering index (cri)
COLOUR_RENDERING_INDEX__CRI_
colour temperature (cct)
COLOUR_TEMPERATURE__CCT_
dimensions
DIMENSIONS
directable shade
DIRECTABLE_SHADE
flicker index
FLICKER_INDEX
gross weight
GROSS_WEIGHT
life time expectancy
LIFE_TIME_EXPECTANCY
light control
LIGHT_CONTROL
light source
LIGHT_SOURCE
luminous efficacy (light source)
LUMINOUS_EFFICACY__LIGHT_SOURCE_
luminous flux (light source)
LUMINOUS_FLUX__LIGHT_SOURCE_
1
w182_pastille_c1
Diffuser
≥ 90
2700 K
Article-specific information
Reflector
0.01
Article-specific information
50,000 h
Dimmable
COB LED (included)
115 lm W
690 lm
Näytä pakattu näkymä (1 tuote)
Tilausnumerow182_pastille_c1
Viimeisin muutos17.08.2022 12:35:43
Yksikkö
Avainsanat

Luokitukset

CNS

CNSERPBASE Object Properties