Browse
All Manufacturers
FI
FL
Login
Register for free
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
Chiaravalli
WON
Ball Spline
Compact ball spline
WSPL
Chiaravalli
WON
Ball Spline
Compact ball spline
WSPL
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1WSPL 10-S47CL(00)
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model No.
MN
Number of nuts
NON
Length
L [mm]
Material of nut
MON
Special nut
SN
Type of shaft
TOS
Symbol of clearance
SOC
Symbol of precision
SOP
Material of shaft
MOS
Shaft spec
SS
Position of spline nut (1st)
POS1 [mm]
Position of spline nut (2nd)
POS2 [mm]
1
2
3
4
5
6
7
8
9
WSPL 5
1
26.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPL 6
1
29.800
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPL 8
1
36.700
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPL 10
1
47.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPL 12
1
53.100
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPL 15
1
65.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPL 20
1
71.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPL 25
1
84.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
WSPL 30
1
98.000
Standard material
Standard nut
S: Solid
CL: No preload
Normal
Standard material
Standard shaft
0.000
0.000
Näytä pakattu näyttö (9 määritettävät tuotteet)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
Chiaravalli
- WSPL
Viimeisin muutos
28.05.2026 10:49:20
Yksikkö
Avainsanat
Compact
ball spline
Luokitukset
CNS
CNSERPBASE Object Properties
Type Code
1WSPL 10-S47CL
Compare multiple parts
Add at least 2 products with
Vertailu
Lataa geometria
Add one more to start
Vertaa (0/4)