Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create image description with AI
Drag and drop file here, browseor
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
Manufacturers: 93
7986
Ei löydy? Pyydä luetteloa
Avainsanat: 188
1906
Rikastukset
2166
Toiminnot
236
Toimittajamaat / -alueet
244
Yksiköt
7986
Tiedostotyypit
7637
Kategoriat
4423
Luokitukset
4431
Standardit
20
Todistukset
837
Filter
Mounting plate assembly
A mounting plate is a plate on which various components are assembled to create a larger device or system. The plate itself can be made of various materials such as metal, plastic or wood. The components are either screwed or soldered to the plate.