Browse
All Manufacturers
FR
Login
Register for free
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Fabricant
(translation-hint:pluriel)
12
PHD
(12)
Not found? Request catalog
Mots clés: 1
12
Unités
12
Types de fichier
12
Catégories
12
Classifications
12
PHD
Ident number
(IDNR)
12
BB
(BB)
12
C Saddle Mounting in Position 1
(CGY)
12
C Saddle Mounting in Position 4
(CGX)
12
Corrosion Option
(CO)
12
Cylinder Options
(CYLOPT)
12
EE
(EE)
12
EE Port Control
(EEPC)
12
Electroless Nickel Plated Option
(ENPO)
12
G3 Rodlok
(G3)
12
J
(J)
12
K
(K)
12
L
(L)
12
L5 Rodlok
(L5)
12
L6 Rodlok
(L6)
12
Locking Device Kit Weight
(LDKW)
12
Lube Fitting Options
(LFO)
12
M
(M)
12
N
(N)
12
NPT Port Option
(LOPT)
12
O
(O)
12
P
(P)
12
PCS Port Controls
(PCS)
12
PH Port Control
(PH)
12
PLS Port Controls
(PLS)
12
Position
(POSITION)
12
Proximity Switch Options
(PSO)
12
Q
(Q)
12
R
(R)
12
Rodlok
(RODLOK)
12
SR2 Port Controls
(SR2)
12
Saddle Mounting Position Options
(SMP)
12
Shock Pad Options
(SPO)
12
Size
(SIZE)
12
Travel
(TR)
12
U
(U)
12
V
(V)
12
W
(W)
12
Y
(Y)
12
Z
(Z)
12
Filtre catalogue
...
ECLASS 9.1
23 - Eléments de machines, moyens de fixation
23-30 - Techn. linéaire
23-30-15 - Table à déplacement linéaire
23-30-15-90 - Tableau à déplacement linéaire (non classé)
ECLASS 9.1
...
23-30-15-90 - Tableau à déplacement linéaire (non classé)
Tableau à déplacement linéaire (non classé)
Here you will find the CAD models of ECLASS 9.1
Filtre pour catalogues
All markets
SG4
Series SG Slides
SG9_M
Series SG Slide Metric
Compare multiple parts
Add at least 2 products with
Comparer
Charger la géométrie
Add one more to start
Comparer (0/4)