Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 4
97
Unités
97
Types de fichier
97
Amphenol RF
Description
(DESC)
97
Body Finish
(BF)
96
Body Material
(BM)
96
Impedance
(IMPEDANCE)
96
Insulator Material
(IM)
95
IP Rating
(IPR)
97
Operating Level
(OL)
97
Isolated
(ISOLATED)
97
Low PIM
(LPIM)
97
Frequency Max
(FMAX)
94
Temp Max
(TMAX)
93
Temp Min
(TMIN)
93
Non-Magnetic
(NM)
97
Adapter Side 1 Series
(AS1SERIES)
93
Adapter Side 1 Style
(AS1STYLE)
93
Adapter Side 2 Series
(AS2SERIES)
93
Adapter Side 2 Style
(AS2STYLE)
93
Adapter Type
(AT)
97
Contact Finish
(CF)
96
Contact Material
(CM)
96
Orientation
(ORIENTATION)
94
Filtre catalogue
Amphenol RF Catalogue CAO
Adapters
Here you will find the CAD models of Amphenol RF from the areas of
1.0-2.3 Adapters, 7-16 Adapters, AMC Adapters, APC 3.5 Adapters, BNC Adapters, F-Type Adapters, HD-BNC Adapters, HD-EFI Adapters, HN-Type Adapters, MHV Adapters, Mini-UHF Adapters, N-Type Adapters, PSMP Adapters, RF Switch Probe Adapters, RP-TNC Adapters, SMA Adapters, SMP Adapters, SMPM Adapters, TNC Adapters, Triax Adapters
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
Amphenol RF
Adapters
Amphenol RF
Adapters
1.0-2.3 Adapters
7-16 Adapters
AMC Adapters
APC 3.5 Adapters
BNC Adapters
F-Type Adapters
HD-BNC Adapters
HD-EFI Adapters
HN-Type Adapters
MHV Adapters
Mini-UHF Adapters
N-Type Adapters
PSMP Adapters
RF Switch Probe Adapters
RP-TNC Adapters
SMA Adapters
SMP Adapters
SMPM Adapters
TNC Adapters
Triax Adapters
Mots clés
Adapters
Tee
Probe
Switch
Les filiales :
USA
Danbury CT 06810
Amphenol RF
4 Old Newtown Road
Danbury
+1 203 743 9272
https://www.amphenolrf.com