Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
Mots clés: 16
40
Fonctionnalités
39
Unités
39
Types de fichier
40
Catégories
39
Classifications
39
Certificats
39
Elesa+Ganter
Position
(POS)
39
+0,1
(D1)
39
D2
39
D3
39
≈
(L1)
39
≈
(L2)
39
Spring compression
(W)
39
initial
(FEDERDRUCK1)
39
End ~
(FEDERDRUCK2)
39
Weight
(WEIGHT)
39
Customs Tariff Number
(CTN)
39
ROHS
39
Filtre catalogue
Elesa+Ganter Catalogue CAO
GN 614
Here you will find the CAD models of Elesa+Ganter
Add folder search
Langue préférée du catalogue
EN
Filtre pour catalogues
All delivery countries/regions
All markets
...
Elesa+Ganter
Indexing elements
GN 614
Elesa+Ganter
Indexing elements
GN 614
GN 614
Spring Plungers, Type KD, Housing plastic, ball plastic, standard sprin...
GN 614
Spring plungers, Type KU, Housing plastic, ball stainless steel, standard ...
GN 614
Spring plungers, Type MS, Housing brass, ball stainless steel, standard ...
GN 614
Spring Plungers, Stainless Steel, Type NI, with Ball Stainless Steel, standard ...
GN 614
Spring Plungers, Stainless Steel, Type NIL, with Ball Stainless Steel, light spri...
GN 614
Spring Plungers, Stainless Steel, Type NIS, with Ball Stainless Steel, high spri...
Product details
Mots clés
Product details
Type
Indexing
elements
Stainless Steel
Stainless
Steel
Ball
Les filiales :
France
SAINT PRIEST CEDEX 69808
Emile Maurin Ets.
11, Chemin de la Pierre Blanche,
SAINT PRIEST CEDEX
+33 4 72711871
+33 4 72762255
bretmorela@emile-maurin.fr
www.maurin.fr