Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
Mots clés: 3
2
Unités
2
Fameg
dimensions of the carton box (DIMENSIONS_OF_THE_CARTON_BOX)
2
fabric consumption (running meterspcs) for the width of fabric 1,4 m (FABRIC_CONSUMPTION__RUNNING_METERSPCS__FOR_THE_WIDTH_OF_FABRIC_1_4_M)
2
leather consumption (m² pcs) (LEATHER_CONSUMPTION__M__PCS_)
2
loading capacity of the furniture (40 'container) (LOADING_CAPACITY_OF_THE_FURNITURE__40__CONTAINER_)
2
net weight (kg) (NET_WEIGHT__KG_)
2
quantity per carton box (QUANTITY_PER_CARTON_BOX)
2
seat height (mm) (SEAT_HEIGHT__MM_)
2
total depth (mm) (TOTAL_DEPTH__MM_)
2
total height (mm) (TOTAL_HEIGHT__MM_)
2
total width (mm) (TOTAL_WIDTH__MM_)
2
volume of the carton box (m³) (VOLUME_OF_THE_CARTON_BOX__M__)
2
wood (type) (WOOD__TYPE_)
2
name (NAME)
2
sourceurl (SOURCEURL)
2
Filtre catalogue
Fameg Catalogue CAO

Fameg Catalogue CAO

Bar stool UfoHere you will find the CAD models of Fameg
EN
Filtre pour catalogues
All delivery countries/regions
All markets