No further support

VG

VG 75071 A Pick axe mounting, form A
VG 75071 B Pick axe mounting, form B
VG 75071 C Pick axe mounting, form C
VG 75071 D Pick axe mounting, form D
VG 75072 A Spaden mounting, form A
VG 75072 B Spaden mounting, form B
VG 75073 A Toggle latch retainer, Form A
VG 75073 B Tensioning belt, form B
VG 85275 BF Thimbles, type BF for fibre ropes
VG 85275 N Thimbles, type N for steel wire ropes
VG 95234 Electrical connectors with bayonet coupling
VG 95234-6 B Electrical connectors with bayonet coupling, pressure-water tight, up to 245 A, contacts and contact inserts, detail specification, form B
VG 95234-6 P Electrical connectors with bayonet coupling, pressure-water tight, up to 245A, contacts and contact inserts, detail specification, form P
VG 95234-6 S Electrical connectors with bayonet coupling, pressure-water tight, up to 245 A, contacts and contact inserts, detail specification, form S
VG 95234-6 S10 Electrical connectors with bayonet coupling, pressure-water tight, up to 245 A, contacts and contact inserts, detail specification, form S10
VG 95234-6 S15 Electrical connectors with bayonet coupling, pressure-water tight, up to 245 A, contacts and contact inserts, detail specification, form S15
VG 95234-6 S25 Electrical connectors with bayonet coupling, pressure-water tight, up to 245 A, contacts and contact inserts, detail specification, form S25
VG 95400-1 A Rifle rack: toggle catch type, form A
VG 95400-1 B Rifle rack: toggle catch type, form B
VG 95400-1 C Rifle rack: toggle catch type, form C
VG 95400-2 D Rifle rack; clamp type, form D
VG 95400-3 E Rifle rack, supports, form E
VG 95400-3 E-1 Rifle rack, supports, form E
VG 95400-3 E-2 Rifle rack, supports, form E
VG 95400-3 F Rifle rack, support, form F
VG 95400-3 G Rifle rack, support, form G
VG 95400-3 G-1 Rifle rack, support, form G
VG 95400-3 G-2 Rifle rack, support, form G
VG 95400-3 G-3 Rifle rack, support, form G
VG 95400-3 H Rifle rack, support, form H
VG 96924-9 Valve regulated lead-acid batteries, Part 9: Battery NBB 248 12 V 100 Ah