Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
SMC (JP)
Electric Actuators
LEJ Electric Actuator/High Rigidity/Slider Type
25A-LEJS_N - Electric Actuators/High Rigidity/Slider Type/Ball Screw Drive Motorless Type/Series Compatible With Secondary Batteries
SMC (JP)
...
25A-LEJS_N - Electric Actuators/High Rigidity/Slider Type/Ball Screw Drive Motorless Type/Series Compatible With Secondary Batteries
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
25A-LEJS40NZH-200
Vertical Mode
Expand Table
Langue préférée du catalogue
FR
Reset filters
1/5
Accuracy
ACCURACY
Size
SIZE
Mounting type
MOTOR
Ball screw lead
LEAD
Stroke
STROKE [mm]
Table position
POS [mm]
Thread on/off
THREAD
1
2
(-) Basic type
40
(NZ) Mounting type Z
(H) 24mm
200
0
on
(-) Basic type
63
(NZ) Mounting type Z
(H) 30mm
300
0
on
Show compressed display (2 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
SMC (JP)
- 25A-LEJS_N
Shorttext
Electric Actuators/High Rigidity/Slider Type/Ball Screw Drive Motorless Type/Series Compatible With Secondary Batteries
Dernières modifications
11.09.2025 04:59:10
Unité
Classifications
CNS
CNSERPBASE Object Properties