Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Rittal
Climate control
Cooling units
Cooling units wall mounted
Outdoor
3329 - RTT cooling unit- blue e NEMA 3R/4 (outdoor) - performance category 2500 W
Rittal
...
Cooling units wall mounted
Outdoor
3329 - RTT cooling unit- blue e NEMA 3R/4 (outdoor) - performance category 2500 W
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
3329.508(2)
Vertical Mode
Expand Table
All delivery countries/regions
Langue préférée du catalogue
EN
Reset filters
1/5
Model No. SK
BEST
Detail
DETAIL
webseite
INFOWWW
Designation 1
BEZ1
Designation 2
BEZ2
Width
B [mm]
Height
H [mm]
Depth
T [mm]
total capacity
GL
rated operating voltage
SP
Material
MAT
CNSECLASS70
CNSECLASS80
Gewicht
GEW [kg]
CNSETIM80
CNSETIM90
CNSECLASS60
1
2
3
3329.508
low
webseite
RTT cooling unit- blue e NEMA 3R/4 (outdoor)
Performance category 2500 W
405
1650
388
2,55/2,71 kW
230V 50/60Hz
sheet steel
27-18-07-04
27-18-07-04
97
EC000855
EC000855
27-18-07-04
3329.518
low
webseite
RTT cooling unit- blue e NEMA 3R/4 (outdoor)
Performance category 2500 W
405
1650
388
2,55/2,71 kW
115V 50/60 Hz
sheet steel
27-18-07-04
27-18-07-04
108
EC000855
EC000855
27-18-07-04
3329.548
low
webseite
RTT cooling unit- blue e NEMA 3R/4 (outdoor)
Performance category 2500 W
405
1650
388
2,55/2,71 kW
400V 50 Hz, 460 60 Hz
sheet steel
27-18-07-04
27-18-07-04
95
EC000855
EC000855
27-18-07-04
Show compressed display (3 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Rittal
- 3329
Numéro de commande
3329.508
Shorttext
RTT cooling unit- blue e NEMA 3R/4 (outdoor) - performance category 2500 W
Dernières modifications
28.04.2025 21:19:31
Unité
Mots clés
Blue
Climate control
Cooling
Cooling units
Outdoor
Wall mounted
category
performance
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-18-07-04 Climatiseur (armoire électrique)
ECLASS 8.0
27-18-07-04 Air conditioner (electrical cabinet)
ECLASS 7.0
27-18-07-04 Air conditioner (switchgear cabinet)
ECLASS 5.1
27-18-07-04 Climatiseur (armoire électrique)
ETIM 10.0
EC000855 Air conditioner (enclosure/cabinet)