Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
Amphenol RF
Adapters
RF Switch Probe Adapters
RF Switch Probe to SMA Adapters
901-10622
Amphenol RF
Adapters
RF Switch Probe Adapters
RF Switch Probe to SMA Adapters
901-10622
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
901-10622
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
Part Number
PN
Description
DESC
Body Finish
BF
Body Material
BM
Impedance
IMPEDANCE
Insulator Material
IM
IP Rating
IPR
Operating Level
OL
Isolated
ISOLATED
Low PIM
LPIM
Frequency Max
FMAX
Temp Max
TMAX
Temp Min
TMIN
Non-Magnetic
NM
Adapter Side 1 Series
AS1SERIES
Adapter Side 1 Style
AS1STYLE
Adapter Side 2 Series
AS2SERIES
Adapter Side 2 Style
AS2STYLE
1
901-10622
SMA Jack to RF Switch Probe Plug 50 Ohm Straight
Gold/Nickel
Brass
50
PTFE
Not Rated
Commercial
No
No
6
165
-65
No
RF Switch Probe
Plug
SMA
Jack
Afficher la représentation comprimée (1 produit)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
Amphenol RF
- 901-10622
Numéro de commande
901-10622
Dernières modifications
29.10.2020 13:28:53
Unité
Mots clés
Adapters
Probe
Switch
Classifications
CNS
CNSERPBASE Object Properties