Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Lift-off Hinges CFMY.60-NL-M-S-0(0)

Expand Table
EN
1/5
Code
PARTNUMBER
Description
DESCRIPTION [mm]
Rotation
ROT [°]
L
DIM01 [mm]
L1
DIM02 [mm]
f
DIM03 [mm]
H
DIM04 [mm]
h1
DIM05 [mm]
h2
DIM06 [mm]
b1
DIM07 [mm]
Ø d G7
DIM08 [mm]
d3
DIM09 [mm]
d4
DIM10 [mm]
C
DIM11 [N*m]
Opening resistance
DIM12 [N]
Weight
WEIGHT [g]
Product details
INFOEG
1
2
425992
CFMY.60-NL-M-S-0
0
60
69
36
26
16
9
26
11
6.5
12
5
300
50
Product details
425994
CFMY.60-NL-M-S-90
0
60
69
36
26
16
9
26
11
6.5
12
5
300
50
Product details
Show compressed display (2 configurable products)
Numéro de commande425992
ShorttextLift-off Hinges
Dernières modifications03.02.2025 06:45:52
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties