Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0692.04030

Expand Table
EN
1/5
Vignette
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Materials
MATERIAL
HUB [mm]
diameter
D [mm]
for screw
S [mm]
thread
D1 [mm]
diameter
D2 [mm]
height min.
HMIN [mm]
height max.
HMAX [mm]
height
B [mm]
width
N [mm]
width
M [mm]
force
F [kN]
force
F1 [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
K0692.02008
Stahl
0
9.0
M 8
M 20 x 1
32
35
55
6
4
2.0
65.0
48
0.1485
Infotext
Yes
4059245181650
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.02010
Stahl
0
11.0
M 10
M 20 x 1
32
35
55
6
4
2.0
65.0
37,9
0.1396
Infotext
Yes
4059245181674
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.02510
Stahl
0
11.0
M 10
M 30 x 1.5
45
42
67
7
5
2.0
120.0
92,9
0.4099
Infotext
Yes
4059245181698
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.02512
Stahl
0
13.5
M 12
M 30 x 1.5
45
42
67
7
5
2.0
120.0
80,4
0.3967
Infotext
Yes
4059245181711
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.02516
Stahl
0
17.5
M 16
M 30 x 1.5
45
42
67
7
5
2.0
120.0
45,5
0.3624
Infotext
Yes
4059245181735
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.03216
Stahl
0
17.5
M 16
M 40 x 1.5
58
54
86
9
6
2.5
210.0
136
0.8314
Infotext
Yes
4059245181759
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.03220
Stahl
0
22.0
M 20
M 40 x 1.5
58
54
86
9
6
2.5
210.0
90
0.7729
Infotext
Yes
4059245181773
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.03224
Stahl
0
26.0
M 24
M 40 x 1.5
58
54
86
9
6
2.5
210.0
37
0.7142
Infotext
Yes
4059245181797
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.04020
Stahl
0
22.0
M 20
M 50 x 1.5
70
66
106
11
6
2.5
330.0
210
1.4830
Infotext
Yes
4059245181810
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.04024
Stahl
0
26.0
M 24
M 50 x 1.5
70
66
106
11
6
2.5
330.0
157
1.4310
Infotext
Yes
4059245181834
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.04030
Stahl
0
33.0
M 30
M 50 x 1.5
70
66
106
11
6
2.5
330.0
53
1.2340
Infotext
Yes
4059245181858
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.015041
Edelstahl
0
4.5
M 4
M 15 x 1
25
28
43
5
4
2.0
27.1
24,14
0.0752
Infotext
Yes
4059245181582
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.015051
Edelstahl
0
5.5
M 5
M 15 x 1
25
28
43
5
4
2.0
27.1
22,24
0.0716
Infotext
Yes
4059245181605
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.015061
Edelstahl
0
6.6
M 6
M 15 x 1
25
28
43
5
4
2.0
27.1
20,26
0.0673
Infotext
Yes
4059245181629
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.020061
Edelstahl
0
6.6
M 6
M 20 x 1
32
35
55
6
4
2.0
43.4
36,56
0.1636
Infotext
Yes
4059245181643
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.020081
Edelstahl
0
9.0
M 8
M 20 x 1
32
35
55
6
4
2.0
43.4
30,86
0.1449
Infotext
Yes
4059245181667
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.020101
Edelstahl
0
11.0
M 10
M 20 x 1
32
35
55
6
4
2.0
43.4
23,41
0.1382
Infotext
Yes
4059245181681
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.025101
Edelstahl
0
11.0
M 10
M 30 x 1.5
45
42
67
7
5
2.0
84.0
64,01
0.4123
Infotext
Yes
4059245181704
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
K0692.025121
Edelstahl
0
13.5
M 12
M 30 x 1.5
45
42
67
7
5
2.0
84.0
54,82
0.3985
Infotext
Yes
4059245181728
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Show compressed display (30 configurable products)
Numéro de commandeK0692.04030
ShorttextHeight Adjustment Bolts
Dernières modifications14.03.2025 12:19:15
Unité

Classifications

Par fonctionnalité

BYFUNC_FIXING Accrocher
BYFUNC_SCREWING Visser

CNS

CNSERPBASE Object Properties
Order NumberK0692.04030
GTIN-Code4059245181858
Certificat RoHSYes
Maintenance IntervalsMaintenance interval see operating instructions
CNSPHYPROP Physical Properties

ECLASS 14.0

23-11-06-01 Vis avec entraînement manuel
23-12-02-13 Crochet à vis, métrique
23-12-02-14 Crochet à vis, filetage bois

ECLASS 11.1

23-11-06-01 Vis avec entraînement manuel

ETIM 10.0

EC002359 Tommy screw
EC002368 Eye screw (with wood thread)
EC000092 Screw hook

ETIM 7.0

EC002359 Tommy screw