Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2340.03002757

Expand Table
1/5
Vignette
PREVIEWPERLINE
Order No.
BESTKIPPUSA
Material
MATERIAL
Diameter
D [mm]
thread
G [mm]
height
H [mm]
height
T [mm]
Coad raiting
BELASTUNG [N]
Spring stiffness
FEDERSTK [N/mm]
Shore grade
SHORE
Approx. weight
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number USA
ZTNUSA
EAN-Nr. Kipp
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
10
11
K2340.02501757
stainless steel
25
M6
17
6
900
150
57A
0.0160
Infotext
Info
Yes
40169960
4067721005840
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.02502057
stainless steel
25
M6
20
6
600
100
57A
0.0180
Infotext
Info
Yes
40169960
4067721005857
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.03001557
stainless steel
30
M8
15
8
960
120
57A
0.0200
Infotext
Info
Yes
40169960
4067721005864
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.03002057
stainless steel
30
M8
20
8
2400
300
57A
0.0250
Infotext
Info
Yes
40169960
4067721005871
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.03002757
stainless steel
30
M8
27
8
720
90
57A
0.0300
Infotext
Info
Yes
40169960
4067721005888
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.03503057
stainless steel
35
M8
30
8
800
100
57A
0.0500
Infotext
Info
Yes
40169960
4067721005895
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.04003057
stainless steel
40
M8
30
8
1200
150
57A
0.0600
Infotext
Info
Yes
40169960
4067721005901
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.05001857
stainless steel
50
M10
18
10
4000
1000
57A
0.0700
Infotext
Info
Yes
40169960
4067721005918
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.05002257
stainless steel
50
M10
22
10
1600
400
57A
0.0700
Infotext
Info
Yes
40169960
4067721005925
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.05003057
stainless steel
50
M10
30
10
1000
250
57A
0.1000
Infotext
Info
Yes
40169960
4067721005932
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
K2340.07502857
stainless steel
75
M12
28
12
13200
1100
57A
0.1500
Infotext
Info
Yes
40169960
4067721005949
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Show compressed display (11 products)
Numéro de commandeK2340.03002757
ShorttextRubber buffers, stainless steel, type EK conical with internal thread, grey
Dernières modifications12.03.2026 07:14:19
Unité

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Add at least 2 products with