Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
YIHEDA
yhd_fa
E4-Ball Screws
LCD29 - Rolled ball screw / shaft diameter 10 • lead 4 / compact nut type
YIHEDA
yhd_fa
E4-Ball Screws
LCD29 - Rolled ball screw / shaft diameter 10 • lead 4 / compact nut type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
LCD29-10-4-150
Vertical Mode
Expand Table
Langue préférée du catalogue
EN
Reset filters
1/5
code
CODE
type
TYPE
Accuracy class
AC
Lead screw material
LSM
Nut material
NM
Screw heat treatment
SHT
Nut heat treatment
NHT
Lead screw hardness
LSH
Nut hardness
NH
Lead screw shaft diameter
LSSD [mm]
lead
LEAD [mm]
L
L [mm]
Y
Y [mm]
Ball diameter
BD [mm]
The bottom diameter of the lead screw
SBD [mm]
1
|
LCD29-10-4-150
LCD29
Compact nut type
C10
S55C
SCM415H
High frequency quenching
Carburizing and quenching
58~62HRC
58~62HRC
10
4
150
96
2
8.4
Afficher la représentation comprimée (1 produit configurable)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
YIHEDA
- LCD29
Shorttext
Rolled ball screw / shaft diameter 10 • lead 4 / compact nut type
Dernières modifications
25.11.2025 10:51:26
Unité
Mots clés
Automation
Ball
Compact
Electronic
Factory
Gallery
Parts
Rolled ball screw
Support
assembly
lead
nut type
shaft diameter
Classifications
CNS
CNSERPBASE Object Properties