Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LEMHT25T-50

Expand Table
FR
1/5
Size
SIZE [mm]
Motor mounting direction
DIRECTION
Equivalent to lead
LEAD
Stroke
STROKE [mm]
Motor option
OPTION
Actuator cable type
CABLE
Actuator cable length
LENGTH
Controller type
DRIVER
I/O cable length
IO
Communication protocol
PROTOCOL
Axis
AXIS
Controller mounting
MOUNT
Communication plug connector, I/O cable
CONNECTOR
Table position
POS [mm]
Stroke option
STOP
1|LEMHT25T-50
2|LEMHT32T-50
25
(-) Top mounting type
48mm
50
(-) Without lock
(-) Without cable
N/A
(-) Without controller
N/A
N/A
N/A
N/A
N/A
0
Standard stroke
32
(-) Top mounting type
48mm
50
(-) Without lock
(-) Without cable
N/A
(-) Without controller
N/A
N/A
N/A
N/A
N/A
0
Standard stroke
Show compressed display (2 configurable products)
ShorttextElectric Actuator/Low Profile Slider Type Linear Guide Double Axis Type
Dernières modifications22.12.2025 04:06:27
Unité

Classifications

CNS

CNSERPBASE Object Properties