Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LSM-1

Expand Table
FR
1/5
Numéro de commande
ON
Materiau
MAT
Finish
FIN
A
A [mm]
B Dia
B [mm]
C Dia
C [mm]
E
E [mm]
F
F [mm]
Filetage
THR
1
2
3
4
LSM-1
1144 Acier
Black Oxide
15
7.5
13
6
3.3
M5
LSM-3
1144 Acier
Black Oxide
18
9.5
16
8
4.3
M6
LSM-5
1144 Acier
Black Oxide
22
12.0
20
10
5.8
M8
LSM-7
1144 Acier
Black Oxide
32
15.0
24
12
7.3
M10
Show compressed display (4 configurable products)
ShorttextVis de verrouillage - Montage standard Metrique
Dernières modifications03.12.2025 11:27:21
Unité

Classifications

CNS

CNSERPBASE Object Properties