Filtre catalogue
3D Search
Recherche 2D
Couleur
Catalogues
Comparer
FR
Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Recherche 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
ou
Choix du fichier
Click & Paste
Formats de fichiers supportés:
.PNG, .JPG, .JPEG, .WEBP
...
nVent HOFFMAN IEC
Accessories
Floor Standing
Steel
Mounting
MPP - Partial height mounting plates
nVent HOFFMAN IEC
Accessories
Floor Standing
Steel
Mounting
MPP - Partial height mounting plates
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
MPP0610
Vertical Mode
Expand Table
All delivery countries/regions
Langue préférée du catalogue
EN
Reset filters
1/5
Item no.
ITEM
DETAIL
Info URL
INFO
Description
DES
Material
MAT
For enclosure height or width
HW [mm]
For enclosure width or height
WH [mm]
Mounting plate height or width
MPHW [mm]
Mounting plate width or height
MPWH [mm]
Weight
MASS [kg]
EAN Code
EAN
Tariff number
TARRIFN
Mounting instructions
MI
1
2
3
4
5
6
7
8
9
10
11
12
13
14
MPP0404
low
Info URL
Mounting plate 400x400
Galvanized steel
400
400
294
294
2.90
8713574068032
73269098
URL
MPP0405
low
Info URL
Mounting plate 400x500
Galvanized steel
400
500
294
294
3.55
8713574068049
73269098
URL
MPP0604
low
Info URL
Mounting plate 600x400
Galvanized steel
600
400
494
294
4.45
8713574068056
73269098
URL
MPP0605
low
Info URL
Mounting plate 600x500
Galvanized steel
600
500
494
394
5.55
8713574068063
73269098
URL
MPP0606
low
Info URL
Mounting plate 600x600
Galvanized steel
600
600
494
494
6.70
8713574105225
73269098
URL
MPP0608
low
Info URL
Mounting plate 600x800
Galvanized steel
600
800
494
694
9.05
8713574068070
73269098
URL
MPP0610
low
Info URL
Mounting plate 600x1000
Galvanized steel
600
1000
494
894
11.10
8713574068087
73269098
URL
MPP0804
low
Info URL
Mounting plate 800x400
Galvanized steel
800
400
694
294
7.75
8713574068094
73269098
URL
MPP0805
low
Info URL
Mounting plate 800x500
Galvanized steel
800
500
694
394
7.40
8713574184282
73269098
URL
MPP0808
low
Info URL
Mounting plate 800x800
Galvanized steel
800
800
694
694
12.15
8713574068100
73269098
URL
MPP1004
low
Info URL
Mounting plate 1000x400
Galvanized steel
1000
400
894
294
6.70
8713574068117
73269098
URL
MPP1008
low
Info URL
Mounting plate 1000x800
Galvanized steel
1000
800
894
694
15.10
8713574068124
73269098
URL
MPP1204
low
Info URL
Mounting plate 1200x400
Galvanized steel
1200
400
1094
294
10.10
8713574068131
73269098
URL
MPP1206
low
Info URL
Mounting plate 1200x600
Galvanized steel
1200
600
1094
494
12.80
8713574068148
73269098
URL
Show compressed display (14 configurable products)
Information sur le composant
Pièces similaires
Request for quote (RFQ)
nVent HOFFMAN IEC
- MPP
Numéro de commande
MPP0610
Shorttext
Partial height mounting plates
Dernières modifications
23.07.2025 06:58:22
Unité
Mots clés
Accessories
Floor Standing
IEC
Mounting
Partial
Plates
Steel
height mounting
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-40-06-39 Platine pour tableau de distribution
convient pour un arrangement métrique
2
Conformité à la directive RoHS
1
couleur
Unpainted
matériau
Mild Steel
ECLASS 13.0
27-40-06-39 Platine pour tableau de distribution
convient pour un arrangement métrique
2
RoHS attention of conformity
1
couleur
Unpainted
matériau
Mild Steel
matériau
Mild Steel
Surface
verzinkt
ETIM 10.0
EC000213 Mounting plate for distribution board
Material
Mild Steel
Surface protection
verzinkt
ETIM 9.0
EC000213 Mounting plate for distribution board
Material
Mild Steel
Surface protection
verzinkt